Spring bolts, Stainless Steel / Plastic knob (Part Numbers - CAD Download)

Spring bolts, Stainless Steel / Plastic knob
  • Promotional pricing
  • Volume Discount
The plunger of the Stainless Steel-Spring bolts GN 313 does not protrude in the inoperative position.
It can be operated manually or in Type D and DK mechanically (pneumatic cylinder, cam plate, etc.) when it will protrude only as long as it is operated.
Using the internal thread at identification 2 on the pressure side, special pressure bolts or a rod arrangement can be operated, for instance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

313-6-A-2-NI

Part Number
313-6-A-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Identification no. Type

16.72 €

8.86 €

1 Available Same day

Stock

62, Pin with internal threadA, without lock nut, with knob

Loading...

  1. 1

This page is Spring bolts, Stainless Steel / Plastic knob, part number 313-6-A-2-NI.
You can find the detail information about specifications and dimensions on part number 313-6-A-2-NI.

Variation of this product

Part Number
313-10-AK-2-NI
313-10-D-1-NI
313-10-D-2-NI
313-6-AK-1-NI
313-6-AK-2-NI
313-6-D-1-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Identification no. Type

28.66 €

1 Available 7 Days 102, Pin with internal threadAK, with lock nut, with lifting knob

24.00 €

1 Available 7 Days 101, Pin without internal threadD, without lock nut, without knob

25.06 €

1 Available Same day

Stock

102, Pin with internal threadD, without lock nut, without knob

16.40 €

1 Available 7 Days 61, Pin without internal threadAK, with lock nut, with lifting knob

17.62 €

1 Available Same day

Stock

62, Pin with internal threadAK, with lock nut, with lifting knob

14.88 €

1 Available Same day

Stock

61, Pin without internal threadD, without lock nut, without knob

Tech Support