Swivel Clamp Connector Joints / Aluminium / GN 287 / 2, with 3 Stainless Steel-clamping screws DIN 912 (Part Numbers - CAD Download)

Swivel Clamp Connector Joints / Aluminium / GN 287 / 2, with 3 Stainless Steel-clamping screws DIN 912
  • Promotional pricing
  • Volume Discount
GN 287 swivel clamp connector joints are an assembly of swivel clamp connectors GN 275 and GN 277.
Since the swivel clamp connectors have an identical swivel width “b”, all bores “d1/d2” can be combined as required.
The clamping bores are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

287-B12-B14-2-SW

Part Number
287-B12-B14-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Bore d2
(mm)
Finish

43.12 €

22.85 €

1 Available Same day

Stock

1214SW

Loading...

  1. 1

Basic information

Identification No. 2, with 3 Stainless Steel-clamping screws DIN 912

This page is Swivel Clamp Connector Joints / Aluminium / GN 287 / 2, with 3 Stainless Steel-clamping screws DIN 912, part number 287-B12-B14-2-SW.
You can find the detail information about specifications and dimensions on part number 287-B12-B14-2-SW.

Variation of this product

Part Number
287-B12-B12-2-BL
287-B12-B12-2-SW
287-B12-B14-2-BL
287-B12-B16-2-BL
287-B12-B16-2-SW
287-B12-B18-2-BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d1
(mm)
Bore d2
(mm)
Finish

43.12 €

1 Available 7 Days 1212BL

43.12 €

1 Available 7 Days 1212SW

43.12 €

1 Available 7 Days 1214BL

43.12 €

1 Available 7 Days 1216BL

43.12 €

1 Available 7 Days 1216SW

43.12 €

1 Available 7 Days 1218BL

Tech Support