Registar
Confirmado

Telescopic Linear Slides / With H-shaped rail / GN 2408 (2408-28-450-DG)

Número da peça:

2408-28-450-DG
Limpar
Quantidade:
Loading...

Lista de números de peça

Número de itens
Número da peça
2408-28-450-DG

Height h1

Length of the rail l1

Type

Quantidade mínima de encomenda
28
450
DG, Runner 1 x with countersunk and 1 x with thread
1 unidades
Preço unitário (excluindo IVA)(Preço unitário incluindo IVA)
Data de envio standard
470.08 €
( 559.40 € )
7 dias úteis

Informações detalhadas

Informações básicas

Telescopic linear slides GN 2408 consist of two interconnected linear slides. They are used, for example, in handling or automation applications and in jigmaking, for straight-line traversal distance when large extension and a low construction height of the rail are required. The H-shape of the rails profile gives the configuration a high degree of sturdiness.
The rails and runners are equal in length. Both rails can be extended so that an extension is reached which is longer than the base length l1. Removing the support screws from the rails allows a stroke of the runners on both sides.
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

O número da peça foi confirmado