Manufacturer part number: 427131-C9
Brand: ELESA
Price: 3.61 €
Delivery time: 1 Day
L: 49.5 mm
B: 48 mm
f: 30.5
f1: 31
b1: 21.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
427131-C9
Material | Technopolymer | torque 1 | 2 | Type of assembly | Pass-through holes |
---|
This page is Flat hinges with cover / countersunk holes / 200° (-20° +180°) / plastic (technopolymer) / CFT / ELESA, part number 427131-C9.
You can find the detail information about specifications and dimensions on part number 427131-C9.
Configure
Basic Attributes
d4
h4
Type
L(mm)
B(mm)
f
f1
b1
d
d3
d6
H
h1
h3
Hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
427111-C9 |
427112-C9 |
427132-C9 |
427133-C9 |
427151-C9 |
427152-C9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | d | d3 | d4 | d6 | H | h1 | h3 | h4 | Hole | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.49 € | 20 | Available | 4 Days | 39.5 | 38 | 25 | 25 | 17.5 | 3 | 4.5 | - | 7 | 13 | 9 | 4 | - | 4 | CFT.40 EH-4-C9 | |
2.49 € | 1 | Available |
Same day
Stock | 39.5 | 38 | 25 | 25 | 17.5 | 3 | 4.5 | 8.5 | - | 13 | 9 | - | 4.5 | 4 | CFT.40 SH-4-C9 | |
3.61 € | 20 | Available | 4 Days | 49.5 | 48 | 30.5 | 31 | 21.5 | 4 | 5.5 | 10.5 | - | 16.5 | 11.5 | - | 5 | 5 | CFT.49 SH-5-C9 | |
3.61 € | 1 | Available |
Same day
Stock | 49.5 | 48 | 30.5 | 31 | 21.5 | 4 | 6.5 | - | 10 | 16.5 | 11.5 | 5 | - | 6 | CFT.49 EH-6-C9 * | |
5.79 € | 10 | Available | 1 Day | 65 | 63 | 40 | 40 | 29 | 5 | 6.5 | - | 10 | 21.5 | 15 | 7 | - | 6 | CFT.65 EH-6-C9 | |
5.79 € | 1 | Available |
Same day
Stock | 65 | 63 | 40 | 40 | 29 | 5 | 6.5 | 12.5 | - | 21.5 | 15 | - | 10 | 6 | CFT.65 SH-6-C9 |