Torque hinges / cylinder countersinks / plastic (technopolymer) / CFU / ELESA

Torque hinges / cylinder countersinks / plastic (technopolymer) / CFU / ELESA
  • Volume Discount
Hinges with adjustable friction.
Acetal based (POM) technopolymer. Flammability class UL94-HB.
Pin in polycarbonate-based technopolymer, black colour (white for CLEAN execution). UL94-V2 flammability standard.
The main feature of CFU. hinge is the possibility to adjust the resistant torque of the door on which it is assembled, facilitating the door clamping in the various positions of opening, partial opening and closing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
427512
427513
427522
427523
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 d3 d5 H h1 h3 Hole torque 1 High performing lines Description

6.38 €

1 Available Same day

Stock

4336.531.725.511.54.59147.53.541-CFU.40 CH-4

7.00 €

1 Available Same day

Stock

4336.531.725.511.54.59147.53.541CleanCFU.40 CH-4 CLEAN

10.14 €

1 Available Same day

Stock

63.556.547.53817.56.512.52111.56.563-CFU.60 CH-6

10.10 €

10 4 Days 63.556.547.53817.56.512.52111.56.563CleanCFU.60 CH-6 CLEAN

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Pass-through holes

Tech Support