Manufacturer part number: 37297
Brand: ELESA
Price: 4.90 €
Delivery time: 4 Days
f: 132±0.5 mm
h: 45 mm
D/l: 26 mm
L: 150 mm
h1: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
37297
Part Number
|
---|
37297 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | Color finish accessory code | d | force 1 | force 2 | Hole | l1 | p | Wheel base | work 1 | work 2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.90 € | 10 | 4 Days | 132±0.5 | 45 | 26 | 150 | - | 7.5 | C2 | M8 | 2000 | 1800 | M8 | 116 | 13 | 132 | 18 | 16 | Blind holes | M.543 | M.543/150 B-M8-C2 |
Loading...
Material | Technopolymer |
---|
This page is M.543 - Bridge handles -Technopolymer, part number 37297.
You can find the detail information about specifications and dimensions on part number 37297.
Configure
Basic Attributes
h1(mm)
Type
f(mm)
h(mm)
D/l(mm)
L(mm)
B
Color finish accessory code
d
force 1
force 2
Hole
l1
p
Wheel base
work 1
work 2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
37285 |
37286 |
37287 |
37381 |
37382 |
37383 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | h (mm) | D/l (mm) | L (mm) | h1 (mm) | B | Color finish accessory code | d | force 1 | force 2 | Hole | l1 | p | Wheel base | work 1 | work 2 | Type of assembly | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.84 € | 1 | Available |
Same day
Stock | 117±0.5 | 38 | 25 | 134 | - | 7.5 | C9 | M6 | 3000 | 1600 | M6 | 102 | 12 | 117 | 12 | 9 | Blind holes | M.543 | M.543/140 B-M6-C9 | |
5.26 € | 1 | Available |
Same day
Stock | 117±0.5 | 38 | 25 | 134 | - | 7.5 | C2 | M6 | 3000 | 1600 | M6 | 102 | 12 | 117 | 12 | 9 | Blind holes | M.543 | M.543/140 B-M6-C2 | |
4.76 € | 1 | Available |
Same day
Stock | 105±0.5 | 37 | 23 | 120 | - | 7 | C9 | M5 | 2000 | 1800 | M5 | 90 | 10 | 105 | 10 | 7 | Blind holes | M.543 | M.543/120 B-M5-C9 | |
6.58 € | 10 | 4 Days | 179±1 | 51 | 28 | 200 | - | 9 | C9 | M8 | 3000 | 2300 | M8 | 160 | 13 | 180 | 24 | 30 | Blind holes | M.543 | M.543/200 B-M8-C9 | ||
7.58 € | 10 | 4 Days | 179±1 | 51 | 28 | 200 | - | 9 | C2 | M8 | 3000 | 2300 | M8 | 160 | 13 | 180 | 24 | 30 | Blind holes | M.543 | M.543/200 B-M8-C2 | ||
7.24 € | 1 | Available |
Same day
Stock | 179±1 | 51 | 28 | 200 | - | 9 | C9 | M10 | 3200 | 2500 | M10 | 160 | 13 | 180 | 24 | 30 | Blind holes | M.543 | M.543/200 B-M10-C9 |