VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub (73786)

VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub 73786
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 73786

Brand: ELESA

Price: 235.07

Delivery time: 1 Day


Technical Data:

D: 301 Ø

Material Handle: Stainless steel

Material Grip: Stainless steel

L: 87 mm

d1: 58 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73786

Part Number
73786
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(Ø)
Material Handle Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 External diameter l l2 m R t torque1 work1 work3 Sub execution Handle High performing lines Type of assembly Material Execution Description Weight

235.07 €

1 Available 1 Day 301Stainless steelStainless steel8758-90--36-5894148104238823005618M1013241.31100-35VDN.FP+I-SSTrevolving handleInoxNot drilled--VDN.300 FP+I-SST-

Loading...

  1. 1

This page is VDN.FP-SST - Solid handwheels -Duroplast stainless steel hub, part number 73786.
You can find the detail information about specifications and dimensions on part number 73786.

Variation of this product

Part Number
73695-10-K
73695-12
73695-12-K
73713
73786-26
73786-26-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(Ø)
Material Handle Material Grip L
(mm)
d1
(mm)
d
(mm)
H
(mm)
D L B d1 d2 d3 d4 b d' d'' d5 External diameter l l2 m R t torque1 work1 work3 Sub execution Handle High performing lines Type of assembly Material Execution Description Weight

53.48 €

1 Available 4 Days -----10-803114201828433--30802810--11.41205--without handle-Plain hole and keywayStainless steelVDN.FP-SST-AVDN.80 FP-SST-A10-K120

49.37 €

1 Available Same day

Stock

80[Phenol] Duroplast[Phenol] Duroplast312012---14-1828434131130802810--12.8120-5VDN.FP-SST-Awithout handleInoxPlain hole--VDN.80 FP-SST-A-12-

53.48 €

1 Available 4 Days -----12-803114201828434--30802810--13.81205--without handle-Plain hole and keywayStainless steelVDN.FP-SST-AVDN.80 FP-SST-A12-K115

37.40 €

1 Available 1 Day 100[Phenol] Duroplast[Phenol] Duroplast4024----15-22355451613391003612--15.3150-6VDN.FP-SSTwithout handleInoxNot drilled--VDN.100 FP-SST-

303.95 €

1 Available Same day

Stock

301Stainless steelStainless steel87582690--36-5894148104238823005618M1013241.31100-35VDN.FP+I-SST-Arevolving handleInoxPlain hole--VDN.300 FP+I-SST-A-26-

308.09 €

1 Available 4 Days -----269030187365858941488--823005618M1013229.3110035--revolving handle-Plain hole and keywayStainless steelVDN.FP+I-SST-AVDN.300 FP+I-SST-A26-K2803

Tech Support