Manufacturer part number: 81144-M
Brand: INA
Price: 1,729.62 €
Delivery time: Same day
Internal Diameter: 220 mm
Outer Diameter: 270 mm
Width: 37 mm
Allowable Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating (Ca): - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81144-M
Part Number
|
---|
81144-M |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1,729.62 € 1,089.66 € | 1 |
Same day
Stock | 220 | 270 | 37 | - | - | - |
Loading...
This page is Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS, part number 81144-M.
You can find the detail information about specifications and dimensions on part number 81144-M.
Configure
Stock
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
81105-TV |
81106-TV |
81107-TV |
81148-M |
81152-M |
81164-M |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
37.65 € | 1 | Available |
Same day
Stock | 25 | 42 | 11 | - | - | - | ||
39.53 € | 1 | Available |
Same day
Stock | 30 | 47 | 11 | 7500 | 35500 | 86000 | ||
45.19 € | 1 | Available |
Same day
Stock | 35 | 52 | 12 | 6600 | 39000 | 101000 | ||
- | 1,994.83 € | 1 | 17 Days | 240 | 300 | 45 | - | - | - | ||
- | 2,051.63 € | 1 | Available | 3 Days | 260 | 320 | 45 | - | - | - | |
- | 3,876.10 € | 1 | 17 Days | 320 | 400 | 63 | - | - | - |