Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS (89320-M)

Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS 89320-M
  • Volume Discount

Product Details:

Manufacturer part number: 89320-M

Brand: INA

Price: 710.86

Delivery time: 3 Days


Technical Data:

Internal Diameter: 100 mm

Outer Diameter: 170 mm

Width: 42 mm

Allowable Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating (Ca): - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

89320-M

Part Number
89320-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
-

710.86 €

1 Available 3 Days 10017042---

Loading...

  1. 1

This page is Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS, part number 89320-M.
You can find the detail information about specifications and dimensions on part number 89320-M.

Variation of this product

Part Number
89309-TV
89310-TV
89311-TV
89322-M
89324-M
89326-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)

170.35 €

1 12 Days 4585244450139000445000

190.28 €

1 Available 3 Days 5095273950168000560000

269.43 €

1 17 Days 55105303600184000600000
-

776.92 €

1 Available 3 Days 11019048---
-

1,009.54 €

1 Available 3 Days 12021054---
-

1,452.73 €

1 17 Days 13022558---

Tech Support