Cylindrical roller bearings NUP2..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage (NUP244-E-M1)

Cylindrical roller bearings NUP2..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage NUP244-E-M1
  • Volume Discount

Product Details:

Manufacturer part number: NUP244-E-M1

Brand: FAG

Price: 3,155.55

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 220 mm

Outer Diameter D: 400 mm

Width B (or T): 65 mm

Rotational Speed: 2600 1/min

Basic Load Rating, Dynamic Rating: 950000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP244-E-M1

Part Number
NUP244-E-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

3,155.55 €

1 Available 3 Days 2204006526009500001330000-----

Loading...

  1. 1

This page is Cylindrical roller bearings NUP2..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage, part number NUP244-E-M1.
You can find the detail information about specifications and dimensions on part number NUP244-E-M1.

Variation of this product

Part Number
NUP203-E-XL-M1A-C3
NUP203-E-XL-TVP2
NUP204-E-XL-M1A
NUP204-E-XL-M1A-C3
NUP204-E-XL-TVP2
NUP244-E-M1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

61.17 €

1 Available 4 Days 174012---C3AvailableAvailable0.088kg

28.46 €

1 Available 3 Days 174012229002080014600-----
-

62.10 €

1 Available 4 Days 204714----AvailableAvailable0.136kg
-

-

1 4 Days 204714---C3AvailableAvailable0.136kg

35.19 €

1 Available 5 Days 204714192003250024700-----
-

3,155.55 €

1 Available 3 Days 22040065---C3AvailableAvailable38.38kg

Tech Support