Housing units PCJ..-TV-FA125, four-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals (PCJ20-TV-FA125.5)

Housing units PCJ..-TV-FA125, four-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals PCJ20-TV-FA125.5
  • Volume Discount

Product Details:

Manufacturer part number: PCJ20-TV-FA125.5

Brand: INA

Price: 47.65

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Basic Load Rating, Dynamic Rating: 13600 N

Basic Load Rating, Static Rating: 6600 N

Width: 41.5 mm

L: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCJ20-TV-FA125.5

Part Number
PCJ20-TV-FA125.5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
L
(mm)
Housing

47.65 €

1 17 Days 2013600660041.5-GEH.CJ04-TV-HLA

Loading...

  1. 1

This page is Housing units PCJ..-TV-FA125, four-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals, part number PCJ20-TV-FA125.5.
You can find the detail information about specifications and dimensions on part number PCJ20-TV-FA125.5.

Variation of this product

Part Number
PCJ25-TV-FA125.5
PCJ30-TV-FA125.5
PCJ35-TV-FA125.5
PCJ40-TV-FA125.5
PCJ50-TV-FA125.5
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
L
(mm)
Housing

43.51 €

1 Available 3 Days 2514900780040.5-GEH.CJ05-TV-HLA

70.50 €

1 Available 5 Days 3017100920046107GEH.CJ06-TV-HLA

71.07 €

1 17 Days 35225001250051118GEH.CJ07-TV-HLA

97.18 €

1 Available 5 Days 40345001980055.8130GEH.CJ08-TV-HLA

131.60 €

1 Available 5 Days 50375002320057.8143GEH.CJ10-TV-HLA

Tech Support