Manufacturer part number: PCJTY12-XL
Brand: INA
Price: 30.20 €
Delivery time: 5 Days
Shaft Bore Dia. d: 12 mm
Basic Load Rating, Dynamic Rating: 10100 N
Basic Load Rating, Static Rating: 4750 N
Width: 33 mm
H: 99 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCJTY12-XL
Part Number
|
---|
PCJTY12-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
30.20 € | 1 | Available | 5 Days | 12 | 10100 | 4750 | 33 | 99 | 57 | CJT03 |
Loading...
This page is Housing units PCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, part number PCJTY12-XL.
You can find the detail information about specifications and dimensions on part number PCJTY12-XL.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
L(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PCJTY15-XL |
PCJTY17-XL |
PCJTY20-XL-N |
PCJTY25-XL-N |
PCJTY30-XL-N |
PCJTY35-XL-N |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
30.55 € | 1 | 5 Days | 15 | 10100 | 4750 | 33 | 99 | 57 | CJT03 | |||
30.90 € | 1 | Available | 5 Days | 17 | 10100 | 4750 | 33 | 99 | 57 | CJT03 | ||
23.14 € | 1 | Available | 3 Days | 20 | 13600 | 6600 | 37 | - | - | CJT04 | ||
26.57 € | 1 | Available | 3 Days | 25 | 14000 | 7800 | 38.5 | - | - | CJT05 | ||
43.00 € | 1 | Available | 5 Days | 30 | 19500 | 11300 | 41 | - | - | CJT06 | ||
36.80 € | 1 | Available | 3 Days | 35 | 27500 | 15300 | 46.45 | - | - | CJT07 |