Manufacturer part number: NKS22-XL
Brand: INA
Price: 42.95 €
Delivery time: 3 Days
Internal Diameter: 22 mm
Outer Diameter: 35 mm
Width: 20 mm
Allowable Rotational Speed: 18500 1/min
Basic Load Rating, Dynamic Rating: 27500 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKS22-XL
Part Number
|
---|
NKS22-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
42.95 € | 1 | Available | 3 Days | 22 | 35 | 20 | 18500 | 27500 | 28000 |
Loading...
This page is Needle roller bearings NKS, heavy series, part number NKS22-XL.
You can find the detail information about specifications and dimensions on part number NKS22-XL.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NKS135 |
NKS20 |
NKS20-XL |
NKS24-XL |
NKS25 |
NKS25-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 846.47 € | 1 | Available | 5 Days | 135 | 160 | 40 | - | - | - | |
- | 20.22 € | 1 | Available | 3 Days | 20 | 32 | 20 | - | - | - | |
27.39 € | 1 | Available | 5 Days | 20 | 32 | 20 | 20000 | 26000 | 25000 | ||
29.08 € | 1 | Available | 5 Days | 24 | 37 | 20 | 17200 | 29500 | 31000 | ||
- | 25.07 € | 1 | 7 Days | 25 | 38 | 20 | - | - | - | ||
21.89 € | 1 | Available | 3 Days | 25 | 38 | 20 | 16600 | 31000 | 33500 |