Manufacturer part number: RNA69/32-ZW-XL
Brand: INA
Price: 55.39 €
Delivery time: 5 Days
Internal Diameter: 40 mm
Outer Diameter: 52 mm
Width: 36 mm
Allowable Rotational Speed: 11100 1/min
Basic Load Rating, Dynamic Rating: 53000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RNA69/32-ZW-XL
Part Number
|
---|
RNA69/32-ZW-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Tolerance class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
55.39 € | 1 | Available | 5 Days | 40 | 52 | 36 | 11100 | 53000 | 82000 | - |
Loading...
This page is Needle roller bearings RNA69..-ZW, Dimension series 69, double row, part number RNA69/32-ZW-XL.
You can find the detail information about specifications and dimensions on part number RNA69/32-ZW-XL.
Configure
Basic Attributes
Tolerance class
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RNA6907-ZW-XL |
RNA6908-ZW-XL |
RNA6909-ZW-XL |
RNA6910-ZW-P5-XL |
RNA6910-ZW-XL |
RNA6911-ZW-P5-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Tolerance class |
---|---|---|---|---|---|---|---|---|---|---|---|---|
44.08 € | 1 | Available | 3 Days | 42 | 55 | 36 | - | - | - | - | ||
- | 49.69 € | 1 | Available | 3 Days | 48 | 62 | 40 | - | - | - | - | |
58.03 € | 1 | Available | 3 Days | 52 | 68 | 40 | 8600 | 79000 | 127000 | - | ||
- | 197.92 € | 1000 | 4 Days | 58 | 72 | 40 | 7800 | 82000 | 139000 | P5 | ||
92.38 € | 1 | Available | 5 Days | 58 | 72 | 40 | 7800 | 82000 | 139000 | - | ||
- | 142.32 € | 1000 | 4 Days | 63 | 80 | 45 | 7200 | 102000 | 176000 | P5 |