Spherical roller bearings 230..-E1A, main dimensions to DIN 635-2 (23028-E1A-XL-M)

Spherical roller bearings 230..-E1A, main dimensions to DIN 635-2 23028-E1A-XL-M
  • Volume Discount

Product Details:

Manufacturer part number: 23028-E1A-XL-M

Brand: FAG

Price: 401.75

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 140 mm

Outer Diameter D: 210 mm

Width B (or T): 53 mm

Rotational Speed: 3450 1/min

Basic Load Rating, Dynamic Rating: 570000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23028-E1A-XL-M

Part Number
23028-E1A-XL-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

401.75 €

1 Available 3 Days 140210533450570000800000-

Loading...

  1. 1

This page is Spherical roller bearings 230..-E1A, main dimensions to DIN 635-2, part number 23028-E1A-XL-M.
You can find the detail information about specifications and dimensions on part number 23028-E1A-XL-M.

Variation of this product

Part Number
23024-E1A-XL-M
23024-E1A-XL-M-C3
23024-E1A-XL-M-C4
23028-E1A-XL-M-C3
23028-E1A-XL-M-C4
23030-E1A-XL-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

273.89 €

1 Available 3 Days 120180463950430000580000-
-

273.89 €

1 Available 3 Days 12018046---C3
-

377.53 €

1 Available 5 Days 12018046----
-

401.75 €

1 Available 3 Days 14021053---C3
-

499.17 €

1 17 Days 14021053----

595.42 €

1 Available 5 Days 150225563250630000880000-

Tech Support