JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW / CH2FW Series (CH2FWB63B-200)

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW / CH2FW Series CH2FWB63B-200

Product Details:

Manufacturer part number: CH2FWB63B-200

Brand: SMC

Price: 1,158.79

Delivery time: 26 Days


Technical Data:

Nominal Pressure: 7MPa

Cylinder Nominal Size: 63 φ

Rod Diameter: B

Stroke: 200 mm

Support Type: Standard


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CH2FWB63B-200

Part Number
CH2FWB63B-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pressure Cylinder Nominal Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Operating Pressure Range
(MPa)
Operating Temperature Range
(°C)
Port position Switch Lead wire
(m)
Number of switches Rod end nut Cushion valve position

1,158.79 €

1 26 Days 7MPa63B200StandardStainless Steel0.3~13.5-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right

Loading...

  1. 1

Basic information

Cylinder type Standard Rod Motion Double Acting Dual Rod Piston Material Aluminum
Standard JIS Standard Cushion Mechanism Both Sides Additional Function No
Piston Speed(mm/sec) 8::300 Piston Packing Material NBR

This page is JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW / CH2FW Series, part number CH2FWB63B-200.
You can find the detail information about specifications and dimensions on part number CH2FWB63B-200.

Variation of this product

Part Number
CH2FWB32B-150
CH2FWB32B-150A
CH2FWB32B-30
CH2FWFA100C-125
CH2FWFA100C-75
CH2FWFA32B-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pressure Cylinder Nominal Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Operating Pressure Range
(MPa)
Operating Temperature Range
(°C)
Port position Switch Lead wire
(m)
Number of switches Rod end nut Cushion valve position

693.10 €

1 26 Days 7MPa32B150StandardStainless Steel0.3~13.5-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right

696.89 €

1 26 Days 7MPa32B150StandardStainless Steel0.3~13.5-10~80On portWithout auto switchN/AN/AWith rod end nutCushion valve right

636.21 €

1 26 Days 7MPa32B30StandardStainless Steel0.3~13.5-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right

2,217.37 €

1 68 Days 7MPa100C125[Rod Side Flange] Rod Side Rectangular Flange StyleStainless Steel0.3~11-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right

2,091.39 €

1 68 Days 7MPa100C75[Rod Side Flange] Rod Side Rectangular Flange StyleStainless Steel0.3~11-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right

664.66 €

1 26 Days 7MPa32B100[Rod Side Flange] Rod Side Rectangular Flange StyleStainless Steel0.3~13.5-10~80On portWithout auto switchN/AN/AWithout rod end nutCushion valve right

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360