Speed Controller With Dial, DSC-C Series, Compact Type

Speed Controller With Dial, DSC-C Series, Compact Type
A speed controller with a dial.
[Features]
· Elbow type with single-action fitting. Used as a speed controller. Equipped with meter in and meter out.
· Enables visualization of cylinder speed settings. Cylinder speed can be adjusted easily, reliably, and by anyone.
· A dial speed controller with flow rate characteristics proportional to the needle count and little individual difference.
· Enables detailed quantification and quantization.
[Applications]
· Used when studying traceability.
· Used to visualize the flow rate.
· Adjusts the speed or opening/closing speed of cylinders, cylinder valves, sanitary valves, butterfly valves, etc. by adjusting the flow rate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSC-C-M5-6

Part Number
DSC-C-M5-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.47 €

1 6 Days

Loading...

  1. 1

Basic information

Type Speed Controller Main Body Shape Elbow Control Direction Meter-Out
Joint Type Male thread + One-Touch Couplings Main Body Material Polybutylene Terephthalate Usage Environment/Application Standard
Thread Material Brass Knob Type Push Lock Calibrated Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0.05 to 1.0 Max. Flow(l/min) 0.9 Flow Rate Characteristics Standard flow rate
Oil And Dust Resistant None Material Limit None Piping Size M5
Compatible Tube Outer Diameter(φ) 6

This page is Speed Controller With Dial, DSC-C Series, Compact Type, part number DSC-C-M5-6.
You can find the detail information about specifications and dimensions on part number DSC-C-M5-6.

Tech Support