Número da peça:
candidatos encontrados.[Specifications]
・Switching voltage: 250 VAC
・Total travel: 1.6 mm
・Degree of protection Switch interior: IP50
DB subminiature switch Precision subminiature switch with high repeat accuracy, available up to an operating temperature of 120℃
・Nominal current up to 10 A at 250 V AC
・A wide variety of auxiliary actuators available
・Actuators can also be retrofitted, two mounting points
・High contact stability due to specific contact materials
・Mechanical life up to 15 × 106 actuations
・Wide variety of terminal types
・Microswitch series DB2C