Regulator plate, VABF Series (VABF-S4-1-R4C2-C-6E)

Regulator plate, VABF Series VABF-S4-1-R4C2-C-6E

Product Details:

Manufacturer part number: VABF-S4-1-R4C2-C-6E

Brand: FESTO

Price: 289.52

Delivery time: 4 Days


Technical Data:

Width: 26 mm

Min. Pressure regulation: 2 bar

Max. Pressure regulation: 6 bar

Manufacturer part number: 560770

Weight: 735 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VABF-S4-1-R4C2-C-6E

Part Number
VABF-S4-1-R4C2-C-6E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Min. Pressure regulation
(bar)
Max. Pressure regulation
(bar)
Manufacturer part number Weight
(g)

289.52 €

1 4 Days 2626560770735

Loading...

  1. 1

Basic information

Controller housing material Die-cast aluminum Material of operator panel PA Degree of protection IP65, NEMA 4
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Pressure gauge connection With retaining clamp
Pilot medium Compressed air as per ISO 8573-1:2010 [7:4:4] Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 0 - No corrosion stress

This page is Regulator plate, VABF Series, part number VABF-S4-1-R4C2-C-6E.
You can find the detail information about specifications and dimensions on part number VABF-S4-1-R4C2-C-6E.

Variation of this product

Part Number
VABF-S4-1-R1C2-C-10E
VABF-S4-1-R2C2-C-6E
VABF-S4-1-R4C2-C-10E
VABF-S4-1-R5C2-C-10E
VABF-S4-2-R1C2-C-10E
VABF-S4-2-R1C2-C-6E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Min. Pressure regulation
(bar)
Max. Pressure regulation
(bar)
Manufacturer part number Weight
(g)

192.29 €

1 29 Days 260.510560757445

205.62 €

1 29 Days 2626560766491

289.52 €

1 29 Days 26210560768735

302.83 €

1 29 Days 260.510560772735

186.42 €

1 29 Days 180.510560756393

186.42 €

1 4 Days 180.56560758393

Tech Support