Quick exhaust valve, SE Series

Quick exhaust valve, SE Series
[Specifications]
・Seals material: NBR
・Housing material: Die-cast aluminum, Die-cast zinc
・Max. Operating pressure(bar): 10
・Min. Ambient temperature(°C): -20
・Max. Ambient temperature(°C): 75
・Min. Temperature of medium(°C): -20
・Max. Temperature of medium(°C): 75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SE-1/2-B
SE-1/4-B
SE-1/8-B
SE-3/8-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Min. Operating pressure
(bar)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Standard nominal flow rate exhaust air 6->5 bar
(l/min)
Standard nominal flow rate pressurization 6->5 bar
(l/min)
Nominal width
(mm)
Noise level
(dB(A))
Operating medium Manufacturer part #

71.72 €

1 3 Days Die-cast aluminum0.3G1/2G1/2G1/26480456015-Compressed air as per ISO 8573-1:2010 [7:-:-]9688

48.78 €

1 3 Days Die-cast zinc0.5G1/4G1/4G1/412009607-Compressed air as per ISO 8573-1:2010 [7:-:-]9686

33.60 €

1 3 Days Die-cast zinc0.5G1/8G1/8G1/86603005100Compressed air as per ISO 8573-1:2010 [7:4:4]9685

53.63 €

1 3 Days Die-cast aluminum0.2G3/8G3/8G3/82760288011-Compressed air as per ISO 8573-1:2010 [7:-:-]9687

Loading...

  1. 1

Basic information

Seals material NBR Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 75 Min. Temperature of medium(°C) -20 Max. Temperature of medium(°C) 75

Tech Support