Manufacturer part number: ESNU-10-10-P-A
Brand: FESTO
Price: 40.28 €
Delivery time: 4 Days
Stroke: L: 10 mm
Operating Pressure: 0.15~1 MPa
Cover material: Wrought aluminum alloy, Plain anodized
Piston rod material: High-alloy stainless steel
Piston diameter: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESNU-10-10-P-A
Part Number
|
---|
ESNU-10-10-P-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Pressure (MPa) | Cover material | Piston rod material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Spring resetting force with piston rod in retracted position (N) | Manufacturer part # | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.28 € | 1 | 4 Days | 10 | 0.15~1 | Wrought aluminum alloy, Plain anodized | High-alloy stainless steel | 10 | - | 41.6 | M5 | M4 | External thread | 0.05 | - | 8.5 | 2.7 | 37.3 | 1 | - | 19257 | 37.3 |
Loading...
Cylinder Operation Method | Single Acting (Extension) | Operating Temperature(℃) | -20::80 | Seals material | NBR, TPE-U(PU) |
---|---|---|---|---|---|
Material of cylinder barrel | High-alloy stainless steel | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Theoretical force at 6 bar, retracting(N)
Moving mass(g)
Spring resetting force with piston rod in retracted position(N)
Stroke: L(mm)
Cover material
Piston rod material
Piston diameter(mm)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Piston rod thread
Piston rod end
Impact energy in the end positions(J)
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Filter by standard shipping days
Optional Attributes