Ball Lock Connectors, self-locking, with holder, compact construction

Ball Lock Connectors, self-locking, with holder, compact construction

Click on this image to zoom in.

Click on this image to zoom in.

Parts can be connected fast and easily with the ball lock connector in combination with the locating bushings.
The locating bushings are made from stainless steel. There are two versions available that can be mounted into wood and one version that can be mounted into plastic.
As a robust tool, the item is made from stainless steel. The ball lock connector is maintenance-free, soundless and secured against loss.

[Operation]
The balls are unlocked by pressing the knob.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22330.0402
22330.0405
22330.0407
22330.0409
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.92 €

1 2 Days

6.95 €

1 2 Days

6.95 €

1 2 Days

8.23 €

1 4 Days

Loading...

  1. 1

Tech Support