Tapered roller bearings QVQ506 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M86649/2/610/2 QVQ506

Part Number
M86649/2/610/2 QVQ506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.47 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 30.163 O.D. D(mm) 64.292 Width B(mm) 21.953
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Cage Sheet steel cage EAN 7316571180410 Product range Complete tapered roller bearing
Temperature range -30 to +120 °C Weight(g) 347.0

This page is Tapered roller bearings QVQ506 Series, part number M86649/2/610/2 QVQ506.
You can find the detail information about specifications and dimensions on part number M86649/2/610/2 QVQ506.

Tech Support