Deep groove ball bearings / single row / open / selectable rows / selectable material / SKF (212)

Deep groove ball bearings / single row / open / selectable rows / selectable material / SKF 212

Product Details:

Manufacturer part number: 212

Brand: SKF

Price: 94.14

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 6

I.D. D: 60 φ

Outer Diameter D: 110 φ

Width B: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

212

Part Number
212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material EAN Weight
(g)

94.14 €

1 4 Days SteelGrade 66011022Single RowSteel7316576679810832.0

Loading...

  1. 1

Basic information

Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -20 to +150 degrees

This page is Deep groove ball bearings / single row / open / selectable rows / selectable material / SKF, part number 212.
You can find the detail information about specifications and dimensions on part number 212.

Variation of this product

Part Number
16013
16015
16024
213
216
217
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material EAN Weight
(g)

47.70 €

1 17 Days SteelGrade 66510011Single RowSteel7316577015891292.0

64.88 €

1 17 Days SteelGrade 07511513Single RowSteel7316577015938451.0

192.47 €

1 17 Days SteelGrade 012018019Single RowSteel73165770804311560.0

104.20 €

1 4 Days SteelGrade 06512023Single RowSteel73165766798891082.0

181.77 €

1 4 Days SteelGrade 08014026Single RowSteel73165766800691455.0

240.77 €

1 4 Days SteelGrade 08515028Single RowSteel73165766801201803.0

Tech Support