Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THO-3-1/4-B
Valve function | 3/2, open, monostable | Housing material | Die-cast aluminum | Seals material | NBR |
---|---|---|---|---|---|
Standard nominal flow rate(l/min) | 600 | Nominal width(mm) | 7 | Actuating force(N) | 22.5 |
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Pneumatic connection 1 | G1/4 | Pneumatic connection 2 | G1/4 |
Pneumatic connection 3 | G1/4 | Pneumatic working port | G1/4 | Manufacturer part # | 8990 |
Weight(g) | 210 |
This page is Finger lever valve, THO Series, part number THO-3-1/4-B.
You can find the detail information about specifications and dimensions on part number THO-3-1/4-B.