Manufacturer part number: NKXR15T2
Brand: NTN
Price: 48.51 €
Delivery time: 8 Days
I.D. d: 15 mm
O.D. D: 24 mm
Width B: 23 mm
Basic Load Rating, Dynamic Rating: 8250 N
Specifications: Open Type
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKXR15T2
Part Number
|
---|
NKXR15T2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Specifications | Number Of Rotations (1/min) | |
---|---|---|---|---|---|---|---|---|---|---|
48.51 € | 1 | 8 Days | 15 | 24 | 23 | 8250 | Open Type | 11000 |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Thrust | Inner/Outer Race Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Specifications | Standard |
Rolling Element Material | Steel | Outer Ring Type | Flat | Retainer Type | Resin Forming |
Lubricant | NA | Internal Clearance Symbol | NA | Format symbol | T2: The tolerance of the bearing dimensions is E12 |
Holder Symbol | NA | Seal, Shield | NA | Symbol of Bearing Ring Shape | NA |
This page is Needle Roller Bearing With Thrust Roller Bearing Without Inner Ring, part number NKXR15T2.
You can find the detail information about specifications and dimensions on part number NKXR15T2.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Specifications
Number Of Rotations(1/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NKXR15T2Z |
NKXR17T2 |
NKXR17T2Z |
NKXR20T2 |
NKXR20T2Z |
NKXR25T2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Specifications | Number Of Rotations (1/min) |
---|---|---|---|---|---|---|---|---|---|---|
48.71 € | 1 | Available |
Same day
Stock | 15 | 24 | 23 | 8250 | With Cover | 11000 | |
50.75 € | 1 | 8 Days | 17 | 26 | 25 | 10400 | Open Type | 10000 | ||
61.56 € | 1 | 8 Days | 17 | 26 | 25 | 10400 | With Cover | 10000 | ||
53.98 € | 1 |
Same day
Stock | 20 | 30 | 30 | 16400 | Open Type | 8500 | ||
61.85 € | 1 |
Same day
Stock | 20 | 30 | 30 | 16400 | With Cover | 8500 | ||
73.42 € | 1 | Available | 8 Days | 25 | 37 | 30 | 14200 | Open Type | 7000 |