Cylindrical roller bearings A2LSV2NR Series (NNF5024 A2LSV2NR)

Cylindrical roller bearings  A2LSV2NR Series NNF5024 A2LSV2NR

Product Details:

Manufacturer part number: NNF5024 A2LSV2NR

Brand: NKE BEARINGS

Price: 587.07

Delivery time: 4 Days


Technical Data:

I.D. d: 120 mm

O.D. D: 180 mm

Width B: 79 mm

EAN: 9008745417788

Weight: 7030.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5024 A2LSV2NR

Part Number
NNF5024 A2LSV2NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

587.07 €

1 4 Days 1201807990087454177887030.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Cage None. full complement roller bearing Design Fixed bearing

This page is Cylindrical roller bearings A2LSV2NR Series, part number NNF5024 A2LSV2NR.
You can find the detail information about specifications and dimensions on part number NNF5024 A2LSV2NR.

Variation of this product

Part Number
NNF5026 A2LSV2NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

639.50 €

1 4 Days 13020095900874541776410500.0

Tech Support