Deep groove ball bearings / single row / MC4SQ77 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6214 MC4SQ77

Part Number
6214 MC4SQ77
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

595.30 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 70
Outer Diameter D(φ) 125 Width B(mm) 24 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Strongly increased radial clearance Current insulation Current insulation of outer surfaces of O R (up to 1000V) Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +150 degrees Weight(g) 1080.0

This page is Deep groove ball bearings / single row / MC4SQ77 / NKE BEARINGS, part number 6214 MC4SQ77.
You can find the detail information about specifications and dimensions on part number 6214 MC4SQ77.

Tech Support