Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MQW3A1224EMJ |
MQW3AR1224EMJ |
MQW20A1224EMJ |
MQW20AR1224EMJ |
MQW70A1224EMJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Functions (light barriers) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Transmitter type | Type (manufacturer type) | Wavelength (nm) | Max. range (open field) (cm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
322.48 € | 1 | Available | 51 Days | Light-ON|Dark-ON|Switch (light-ON/dark-ON) | 32 | 32 | 12.6 | LED IR | MQW3A1224EMJ | 910 | 3 | |
322.48 € | 1 | Available | 51 Days | Light-ON|Dark-ON | 32 | 32 | 12.6 | LED red | MQW3AR1224EMJ | 660 | 3 | |
304.99 € | 1 | Available | 51 Days | Light-ON|Dark-ON|Switch (light-ON/dark-ON) | 32 | 32 | 12.6 | LED IR | MQW20A1224EMJ | 910 | 20 | |
326.84 € | 1 | Available | 51 Days | Light-ON|Dark-ON | 32 | 32 | 12.6 | LED red | MQW20AR1224EMJ | 660 | 20 | |
370.57 € | 1 | Available | 51 Days | Light-ON|Dark-ON|Switch (light-ON/dark-ON) | 52 | 52 | 18.6 | LED IR | MQW70A1224EMJ | 880 | 70 |
Loading...
Operating Temperature Range(°C) | -25::+55 | Cable length(m) | 2 | Connector (sensor) | Cable. open end |
---|---|---|---|---|---|
IP rating | IP67 | Max. operating voltage(V DC) | 24 | Min. operating voltage(V DC) | 12 |
Operating voltage (range) | 12 - 24 V DC | Outputs (sensors) | NPN | Product type | Triangulation sensor |
Response time(ms) | 2 |
Configure