Cylindrical roller bearings TN9SP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN3022 TN9SP

Part Number
NN3022 TN9SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

824.70 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 110 O.D. D(mm) 170 Width B(mm) 45
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Cylindrical
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides EAN 7316572121443 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +120 °C Weight(g) 3745.0

This page is Cylindrical roller bearings TN9SP Series, part number NN3022 TN9SP.
You can find the detail information about specifications and dimensions on part number NN3022 TN9SP.

Tech Support