Roller Bearings K.TNSP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3010 K.TNSP
NN3011 K.TNSP
NN3013 K.TNSP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

380.85 €

1 4 Days 5080237316572120552387.0

407.65 €

1 17 Days 5590267316572120644579.0

438.68 €

1 4 Days 65100267316572120743663.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Tapered (1:12)
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +120 °C

Tech Support