Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DG14 PW
I.D. D(mm) | 14 | Outer diameter(mm) | 28 | Weight(g) | 90 |
---|---|---|---|---|---|
Width(mm) | 19 | Maintenance | Maintenance-free version | Seal | None. open bearing |
Temperature range | -20 to +110 °C |
This page is Rod End Bearings, Spherical Bearings PW Series, part number DG14 PW.
You can find the detail information about specifications and dimensions on part number DG14 PW.