Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7316 BEGAM
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 80 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 170 | Width B(mm) | 39 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Arrangement | Bearing pair with light preload in O- and X-arrangement | Cage | Brass cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | EAN | 7316577150998 |
Seal | None. open bearing | Temperature range | -20 to +150 °C | Weight(g) | 4032.0 |
This page is Angular contact ball bearings / single row / 7316 / series BEGAM / SKF, part number 7316 BEGAM.
You can find the detail information about specifications and dimensions on part number 7316 BEGAM.