Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1315 K.C3 |
1317 K.C3 |
2222 K.C3 |
2310 K.C3 |
2312 K.C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
298.15 € | 1 | 17 Days | 75 | 160 | 37 | 7316576605536 | 3510.0 | ||
374.60 € | 1 | 4 Days | 85 | 180 | 41 | 7316576605611 | 4880.0 | ||
604.25 € | 1 | 4 Days | 110 | 200 | 53 | 7316571482200 | 6854.0 | ||
112.24 € | 1 | 4 Days | 50 | 110 | 40 | 7316576608766 | 1600.0 | ||
183.43 € | 1 | 4 Days | 60 | 130 | 46 | 7316570017601 | 2530.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None. open bearing | Temperature range | -30 to +150 °C |