Self-aligning ball bearings / double row / K.C4 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1218 K.C4

Part Number
1218 K.C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.28 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 90
Outer Diameter D(φ) 160 Width B(mm) 30 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Strongly increased radial clearance
EAN 7316570345070 Seal None. open bearing Temperature range -30 to +150 °C
Weight(g) 2559.0

Tech Support