Self-aligning ball bearings / double row / K.MC3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1224 K.MC3
1322 K.MC3
2317 K.MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

950.25 €

1 4 Days 12021544.54273165706092646711.0

1,553.82 €

1 4 Days 11024055.024731657660572711750.0

679.48 €

1 4 Days 851806073165766058717160.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Brass cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

Tech Support