Deep groove ball bearings / single row / TN9C4HLHT23 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6204 TN9C4HLHT23

Part Number
6204 TN9C4HLHT23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.88 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 20
Outer Diameter D(φ) 47 Width B(mm) 14 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Strongly increased radial clearance Current insulation No current insulation EAN 7316570170467
Outer ring Without flange/groove Seal None. open bearing Temperature range For low and high temperatures (-40 to +140 °C)
Weight(g) 98.0

This page is Deep groove ball bearings / single row / TN9C4HLHT23 / SKF, part number 6204 TN9C4HLHT23.
You can find the detail information about specifications and dimensions on part number 6204 TN9C4HLHT23.

Tech Support