Deep groove ball bearings / single row / RS1 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61903 -RS1
6208 -RS1
6312 -RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

17.97 €

1 4 Days Grade 517307731657070343616.0

31.22 €

1 17 Days Grade 64080187316577737731356.0

109.32 €

1 17 Days Grade 0601303173165701843101686.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Contact seal on one side
Temperature range -20 to +120 °C

Tech Support