Heat resistant plastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558361

Part Number
558361
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. Load / Allowable Load(daN) 125 Max. Load / Allowable Load(kg) 125 Bearing type Plain bearing
Load capacity(kg) 125 Material (details) Phenolic resin Material Phenol formaldehyde resin
Product type Plastic caster Type (misc.) Plain bearing Tyre width(mm) 30
Wheel diameter(mm) 100 Wheel width(mm) 30

This page is Heat resistant plastic wheel, part number 558361.
You can find the detail information about specifications and dimensions on part number 558361.

Tech Support