Manufacturer part number: SV08ZSCF
Brand: PARKER HANNIFIN
Price: 31.18 €
Delivery time: 5 Days
S2: 22 mm
L5: 28
PN bar: 800
Customs tariff weight: 0.134 kg
External pipe diameter D1: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SV08ZSCF
Part Number
|
---|
SV08ZSCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | L6 | Customs tariff item number | S3 | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.18 € | 1 | 5 Days | 22 | 28 | 800 | 0.134 | 8 | 29 | EO-2 complete fitting including nut and ring | 22 | 13 | 36 | 20 | 5 | Cr(VI)-free | S | 44 | 73079910 | 19 | Steel |
Loading...
Customs tariff weight unit | kg | Order code | SV | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is PARKER Bulkhead Union SV, part number SV08ZSCF.
You can find the detail information about specifications and dimensions on part number SV08ZSCF.
Part Number |
---|
SV06LOMD71 |
SV06LOMDCF |
SV06S71 |
SV10LMS |
SV10LOMD71 |
SV10LOMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | L6 | Customs tariff item number | S3 | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.98 € | 1 | 5 Days | 17 | 22 | 315 | 0.042 | 6 | 27 | Without nut and ring, but including all other parts, such as seals | 17 | 7 | 34 | 14 | 4 | Stainless steel | L | 42 | 73072910 | 14 | Stainless steel | ||
9.98 € | 1 | 5 Days | 17 | 22 | 500 | 0.038 | 6 | 27 | Without nut and ring, but including all other parts, such as seals | 17 | 7 | 34 | 14 | 4 | Cr(VI)-free | L | 42 | 73079910 | 14 | Steel | ||
297.15 € | 1 | 5 Days | 19 | 27 | 630 | 0.118 | 6 | 29 | Complete, with nut and ring | 19 | 12 | 36 | 19 | 4 | Stainless steel | S | 44 | 73072910 | 17 | Stainless steel | ||
87.58 € | 1 | 5 Days | 22 | 25 | 200 | 0.119 | 10 | 28 | Complete, with nut and ring | 22 | 10 | 35 | 17 | 8 | Brass | L | 43 | 74122000 | 19 | Brass | ||
76.34 € | 1 | 5 Days | 22 | 25 | 315 | 0.072 | 10 | 28 | Without nut and ring, but including all other parts, such as seals | 22 | 10 | 35 | 17 | 8 | Stainless steel | L | 43 | 73072910 | 19 | Stainless steel | ||
12.78 € | 1 | 5 Days | 22 | 25 | 500 | 0.067 | 10 | 28 | Without nut and ring, but including all other parts, such as seals | 22 | 10 | 35 | 17 | 8 | Cr(VI)-free | L | 43 | 73079910 | 19 | Steel |