Manufacturer part number: ESV14ZS71
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: 5 Days
Delivery: EO-2 complete fitting including nut and ring
PN (bar): 630
D4: 30
Customs tariff weight: 0.462 kg
External pipe diameter D1: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESV14ZS71
Part Number
|
---|
ESV14ZS71 |
Part Number | Minimum order quantity | Volume Discount | Delivery | PN (bar) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | EO-2 complete fitting including nut and ring | 630 | 30 | 0.462 | 14 | 27 | 72 | 107 | 88 | 10 | Stainless steel | S | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Order code | ESV | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |