INA Two-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, T Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008569320000

Part Number
0008569320000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.40 €

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Shaft Bore Dia. d(mm) 35 Unit Body Material Cast Iron
Basic Load Rating, Dynamic Rating(N) 25500 Basic Load Rating, Static Rating(N) 15300 B1(mm) 51.3
Customs tariff goods number 84832000 Housing CJT07 Method of fixing Eccentric locking collar
d3 max.(mm) 51 Number of fixing holes 2 Customs tariff weight(kg) 1.21
Unit height H(mm) 155 Customs tariff weight unit kg Center hole distance J(mm) 130
Unit code GG.CJT07-N Unit width A(mm) 30.5 Hole shape cylindrical
Unit length L(mm) 92 A1(mm) 12.5 Unit material Gray cast iron
Model oval Bearing code GE35-KTT-B Model series TCJT..
Protection cap KASK07 A2(mm) 21 U(mm) 53.5
V(mm) 92 Width/diameter of fixing hole N(mm) 14 Thread M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE
Product code TCJT35-XL-N

This page is INA Two-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, T Seal, part number 0008569320000.
You can find the detail information about specifications and dimensions on part number 0008569320000.

Tech Support