PARKER Parkrimp No-Skive Fitting 1JC26

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1JC26-6-6-SM

Part Number
1JC26-6-6-SM
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 10 A(mm) 36 Customs tariff weight(kg) 0.064
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -06
Connection group ORFS Design code Metric width across flats Norm ISO 12151-1 - SWSA, SAE J516
W 22 Thread diameter UNF 11/16x16 Common name ORFS
B(mm) 15 Description of connection type ORFS with union nut Connection type JC
Fitting series 26 Customs tariff item number 73269098 Operating pressure Mpa 63.5
Customs tariff weight per 1 Hose fitting size -06 Fitting Parkrimp fitting
Customs tariff country of origin DE C(mm) 9

Tech Support