SKF Grease Nipple Set LAGN 120

SKF Grease Nipple Set LAGN 120
[Specifications]
・Maximum working pressure: 400 bar (5 800 psi)
・Minimum burst pressure: 800 bar (11 600 psi)

The LAGN 120 grease fitting kit contains a full range of 120 standardised conical grease fittings made of precision steel, zinc plated, hardened and blue chromated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LAGN 120

Part Number
LAGN 120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

204.54 €

1 5 Days

Loading...

  1. 1

Basic information

Customs tariff — weight(kg) 0.85 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — country of origin DE Customs tariff number 84879059

This page is SKF Grease Nipple Set LAGN 120, part number LAGN 120.
You can find the detail information about specifications and dimensions on part number LAGN 120.

Tech Support