ELGES Angular Contact Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0066541850000

Part Number
0066541850000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.37 €

1 5 Days

Loading...

  1. 1

Basic information

Main Body Material Steel I.D. D(mm) 25 Static load capacity radial(N) 239000
Basic Load Rating(kN) 47800 Customs tariff — weight(kg) 0.135 Design Spherical plain bearing
Tilt angle(°) 2.7 Tribological pairing Steel/steel Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84833080
Width C(mm) 14 Tolerance, width B(mm) -0.2 Width B(mm) 14
Marking cover / seal None Tolerance, internal diameter d1(mm) -0.012 Model series GE..
Inch / metric Metric External diameter dk(mm) 42.5 Customs tariff — country of origin DE
Engineering material Steel Maintenance required Yes Bearing clearance identifier CN
External diameter D(mm) 47 Tolerance, external diameter D(mm) -0.014 Tolerance, height H (+/-)(mm) 0.25
r (min.)(mm) 0.6 Axial movement range s(mm) 1 Tolerance, width C(mm) -0.2
Shoulder dimension D1(mm) 31.4 r1 (min.)(mm) 0.3 Height H(mm) 15

This page is ELGES Angular Contact Spherical Plain Bearings Requiring Maintenance, Steel / Steel, Open, part number 0066541850000.
You can find the detail information about specifications and dimensions on part number 0066541850000.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360