INA Double-Row Axial Cylindrical Roller Cage Assemblies

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0005054809064

Part Number
0005054809064
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.35 €

1 5 Days

Loading...

  1. 1

Basic information

Internal Diameter(mm) 30 Outer Diameter(mm) 60 Number of Raceway Ring Rows Double Row
Size Standards Metric System Allowable Rotational Speed(1/min) 6400 Basic Load Rating, Dynamic Rating(N) 69000
Basic Load Rating, Static Rating(N) 197000 Product type Axial cylindrical roller cage assembly Shoulder dimension d1(mm) 60
r (min.)(mm) 1 Bore shape Cylindrical Fatigue limit load Pu(kN) 18.9
Cage designation Glass fiber-reinforced polyamide P66 Raceway dimension Ea(mm) 59 Model series K..
Bore code 06 Shoulder dimension D1(mm) 32 Raceway dimension Eb(mm) 33
Ref. speed rpm 2,600 Customs tariff — country of origin DE Height H(mm) 5.5
Cage material Resin Customs tariff — weight 0.038 Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — item number 84825000

This page is INA Double-Row Axial Cylindrical Roller Cage Assemblies, part number 0005054809064.
You can find the detail information about specifications and dimensions on part number 0005054809064.

Tech Support