Manufacturer part number: WH08ZLRKDSCF
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: 5 Days
S2: 19 mm
D4: 6
L5: 30
L7: 3
PN bar: 315
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WH08ZLRKDSCF
Part Number
|
---|
WH08ZLRKDSCF |
Part Number | Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.118 | 8 | 12 | EO-2 complete fitting including nut and ring | 22 | 14.5 | 14 | 21.5 | 6 | L | G 1/4 A | 29 | 17 | 18.9 |
Loading...
Customs tariff weight unit | kg | Order code | WH-R-KDS | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is PARKER WH-R-KDS High Pressure Elbow Swivel Screw Fitting, part number WH08ZLRKDSCF.
You can find the detail information about specifications and dimensions on part number WH08ZLRKDSCF.
Part Number |
---|
WH06ZLRKDSCF |
WH08LRKDSCF |
WH08SRKDSCF |
WH08ZSRKDSCF |
WH10LRKDSCF |
WH10ZLRKDSCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.46 € | 1 | 5 Days | 17 | 4.5 | 24 | 2.5 | 315 | 0.063 | 6 | 8 | EO-2 complete fitting including nut and ring | 17 | 12 | 10.5 | 19 | 4 | L | G 1/8 A | 27 | 14 | 14.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.114 | 8 | 12 | Complete, with nut and ring | 22 | 14.5 | 14 | 21.5 | 6 | L | G 1/4 A | 29 | 17 | 18.9 | ||
41.25 € | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.13 | 8 | 12 | Complete, with nut and ring | 22 | 16.5 | 14 | 23.5 | 5 | S | G 1/4 A | 31 | 19 | 18.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 400 | 0.126 | 8 | 12 | EO-2 complete fitting including nut and ring | 22 | 16.5 | 14 | 23.5 | 5 | S | G 1/4 A | 31 | 19 | 18.9 | ||
46.72 € | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.123 | 10 | 12 | Complete, with nut and ring | 22 | 15.5 | 14 | 22.5 | 8 | L | G 1/4 A | 30 | 19 | 18.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.123 | 10 | 12 | EO-2 complete fitting including nut and ring | 22 | 15.5 | 14 | 22.5 | 8 | L | G 1/4 A | 30 | 19 | 18.9 |