Linear ball bearings / KH..-PP-RROC / greased at first / sealed at both ends / can be relubricated / corrosion-resistant

Linear ball bearings / KH..-PP-RROC / greased at first / sealed at both ends / can be relubricated / corrosion-resistant
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 8~50
・Overall Length L(mm): 24~70
・Outer Diameter D(mm): 15~62

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KH08-PP-RROC
KH10-PP-RROC
KH14-PP-RROC
KH40-PP-RROC
KH50-PP-RROC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
Mass
(g)

19.17 €

1 Available 4 Days 8241512

20.27 €

1 Available 4 Days 10261715

22.90 €

1 Available 4 Days 14282120

49.32 €

1 Available 4 Days 406052185

64.77 €

1 Available 4 Days 507062255

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support