Número da peça:
Assembly height H
(mm)
Rail Length L
Basic Load Rating Dynamic Rating
(N)
Basic Load Rating Static Rating
D
B
b
d1
d2
H1
H2
L1
Weight/Unit
(kg)
Data sheet
[Specifications]・Assembly height H(mm): 11, 18, 19・Rail Length L(mm): 47, 71, 96・D(mm): 47, 71, 96[Features]・Linear recirculating ball bearing units, guideway