Housing Units PCJT..-TV-FA125.5, Plastic Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, P Seals, Anti-corrosion Corrotect®

Housing Units PCJT..-TV-FA125.5, Plastic Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, P Seals, Anti-corrosion Corrotect®
[Specifications]
・Shaft Bore Dia. d(mm): 20-50
・Width(mm): 20-50[Features]
・Housing units with a plastic housing are available as plummer block and flanged housing units as well as take-up housing units and have the suffix TV. The glass fibre reinforced material PBT is highly resistant to moisture, UV radiation, bacterial and fungal attacks as well as many chemical media.
・Housing Units PCJT..-TV-FA125.5, Plastic Housing, Radial Inseart Ball Bearing with Eccentric Locking Collar, P Seals, Anti-corrosion Corrotect

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PCJT20-XL-TV-FA125.5
PCJT25-XL-TV-FA125.5
PCJT30-XL-TV-FA125.5
PCJT35-XL-TV-FA125.5
PCJT40-XL-TV-FA125.5
PCJT45-XL-TV-FA125.5
PCJT50-XL-TV-FA125.5
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Width
(mm)
Customs tariff weight
(kg)
1 4 Days 20200.27
1 4 Days 25250.33
1 4 Days 30300.49
1 4 Days 35350.69
1 4 Days 40400.93
1 4 Days 45451.09
1 4 Days 50501.18

Loading...

  1. 1

Basic information

Customs tariff weight unit kg RoHS Certificate Available REACH Certificate Available

Tech Support